IESNA:LM-63-2002
[TEST]P1198074
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-927-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2630
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
364.2 408 456 503.7 543.2 569.3 582.3 587.9 593.2 600.4
610.4 622.4 637.9 653.7 670.7 693.9 727.3 775.8 847.6 947
1079.1 1253.4 1491.1 1786.1 1976.3 1930.3 1789.1 1594.9 1385.3 1186.4
982.9 758.4 519.1 305.1 123.7 31.2 0
364.2 411.1 463.3 517.6 560.8 589 603 607.1 609.3 610.4
613.1 616.7 621.4 623.4 629.8 643.9 668.7 708.2 772.2 866.2
992.9 1169.5 1435.3 1825.9 2345.4 2510.6 2377.3 2219.1 2044.1 1861.8
1592.9 1244.7 867.5 528.1 208.5 66.7 0
364.2 418 479.6 542.5 594.5 626 635 629.4 616 596.6
575.2 554.8 534.5 515.6 506.4 517.4 565.6 651.2 754.6 851.5
943.4 1050.5 1196.9 1407.9 1812.2 2296.3 2197.5 1962.9 1808.9 1703.4
1553.3 1336 1043.8 726.5 284.1 46.7 0
364.2 421.6 496.4 564.9 619.6 646.3 645.7 622.7 586.3 547.9
511.5 481 457.5 443.7 457.3 524.9 639.9 780.5 928.9 1085.3
1256.3 1419.2 1574.6 1754.9 2021.4 2361.7 2427.8 2252.4 2055.7 1854
1614.5 1292.9 912.1 441.5 172.8 19.4 0
364.2 427.2 500.1 572.2 628 654.8 643.4 602.8 551.5 510.4
473.8 444.6 423.8 419.1 458.4 562.6 717.3 911.7 1151.4 1442.7
1762.2 2090.6 2418.9 2714.1 3049.4 3357.8 3435.9 3294.7 3025.7 2666.8
2194.8 1544.9 1002.6 554.4 267.4 31 0
364.2 427.6 501 572.2 626.2 650.1 638.5 599 548.1 502.4
465.8 437.2 418.3 421.1 475.8 598.6 775.8 1008.1 1303.2 1639.1
1981.6 2316.7 2653.9 3001.4 3394.4 3680.1 3696.2 3470.9 3078.1 2558.4
2015.3 1496.9 978.2 569.1 225.6 28.4 0
364.2 427.6 499.1 567.8 617.3 639.9 637.2 611.7 572.3 529.2
490.8 462.2 442.4 440.8 483.9 591.9 750.3 939.6 1160.8 1406.1
1651.3 1897.5 2134.1 2371.8 2697.6 3016.8 3102.2 2943.3 2673.1 2321.5
1928.8 1495.1 1126 670.5 254.6 22.5 0
364.2 422.7 489.4 551.9 597.2 620.4 627.8 623.6 606.4 580.5
551.7 524 500.1 487.2 499.1 557.7 664 801.2 947.4 1082.9
1213.7 1328.6 1436.9 1588.4 1876.5 2165.8 2128.5 1882.8 1656 1455.4
1205 905.5 607.5 295.5 83 10.1 0
364.2 422.5 482.1 537 576.7 598.8 611.5 619.6 623.8 625.1
622.9 616.7 609.1 600.8 599.5 614.2 659.1 737.8 847.9 973.3
1117 1295.3 1530.8 1836.6 2158 2218.5 1881.9 1454.3 1069.7 778.9
611.3 446.6 323.9 190.6 53.1 2.2 0
364.2 412.5 462.7 508.9 542.6 562.9 578 591 603.1 618.5
635.2 651.9 673.1 693.4 720.9 762 821.3 905.9 1034 1208.6
1422.1 1669.8 1964 2293 2411 2237.2 1826.5 1370.6 925.6 667.6
483 322.3 194 44.8 1.1 0 0
364.2 411.5 458.6 498.4 528.9 547.3 560.9 575.1 588.5 603.9
622.7 643 668.2 695.7 730.2 779.3 847 938.7 1059.7 1214.6
1415.2 1655.6 1878.5 2007.8 1983.2 1793.3 1441.5 1045.8 671.1 477
329.2 206.4 114.9 25 0 0 0
364.2 404.4 447.2 481.9 507.8 524.9 536.7 549.5 563.1 577.1
594.6 615.6 640.1 667.3 699.9 742.7 800.1 876 973.1 1108.1
1284 1452.9 1535.7 1507.2 1407.4 1240 976.2 660.6 356.7 210.7
116.1 52 20.1 2.5 0 0 0
364.2 400.2 433.4 457.7 476 487 494.8 504.9 513.8 522.3
534.3 550.2 569.1 587.2 606.6 630.3 658.2 691.7 732.9 774
786.5 745.2 640.7 518 381.4 264.7 187 135 94.8 68.1
46 27.5 15.4 6.9 1.3 0 0
364.2 389.9 414.5 432.7 443.2 448.6 452.4 454 452.9 448.8
442.6 439.4 435.7 427 408 380.8 352.6 325.6 302.4 286.6
278.7 271.4 261.4 244.6 231.7 221.8 191 154.7 102.2 71.6
51.1 35.5 23.6 10.1 1.4 0 0
364.2 379.6 397.3 410.7 418 419.8 415.6 404.4 386.3 362.7
337.4 316.9 303.5 295.3 288.8 279.2 265.4 252.2 241.9 236.4
236.4 237.9 238.3 236.8 226.1 202.6 177.6 160.9 135.5 108.9
79 51.8 28.3 11.1 0.7 0 0
364.2 371.2 379.8 389.5 396.6 395.9 386.3 367.6 345 323.8
306.2 293.7 286.4 281 274.7 264.9 251.1 234.4 218.1 205.3
198.4 199.3 204.9 208.7 207.3 200.9 187.2 164.9 140.1 116.7
94.8 74.5 54.2 31.5 13.6 0 0
364.2 360 362.7 369.6 377.2 380.8 375.2 362.9 349.1 336.8
324.3 310.2 295.5 281.2 267.2 252.6 236.4 219.4 203.3 190.1
178.3 168.3 159.8 154.4 152.7 152.2 149.3 142.8 131.5 115.8
89.3 61.2 33.9 17.9 6.5 0 0
364.2 352.6 345.9 347.3 358.4 372.5 383.6 384.5 376.7 364.4
350 333 313.3 292.4 272.7 253.8 235.9 218.5 202.9 190.8
181.9 176.1 171.4 165.6 156.7 142.8 128.3 117.8 108.3 97.8
84.1 65 41.9 24.3 8 0 0
364.2 343.7 328.1 325.8 336.6 364 393.3 407.1 402.9 387.4
368.7 349.7 329.6 307.3 285 263.3 242.8 223.9 207.5 194.8
185.2 178.5 175.7 173.9 169.9 161.2 150.7 138.8 126.6 112.5
95.3 74.3 54.7 34.4 11.2 0 0
364.2 335.2 311.8 300.2 305.8 333.4 373.8 406.2 414 400.4
377.8 356 335.9 314.9 294.1 273.2 252.6 232.5 214.9 201.5
190.2 182.8 177.4 175 171.6 165.2 156.2 146 135 122.7
105.6 83.9 61.6 33.9 10.5 0.4 0
364.2 327.6 301.8 286.6 288.8 313.4 350.8 383.4 401.7 396.6
377.6 356 335.9 316 296.4 276.8 256.6 236.6 219.2 204.6
192.1 183.5 177.2 173.4 169.4 162.2 151.5 139.9 128.3 114.7
97.8 75.7 55.1 29.4 8 0 0
364.2 326.1 295.5 274.3 270.3 286.6 315.8 349.1 371.2 373.4
361.6 343.3 325.2 308.4 291.7 273.8 254.9 235.9 218.3 203.3
190.4 181.2 173.2 166 157.3 144.4 126.5 105.6 86.1 69.9
54 36.1 21.9 11.1 0.9 0 0
364.2 317.2 279.6 249.8 235.2 235.9 245.1 257.6 267.6 272.9
272.9 266.3 258 249.1 239.3 229 218.9 207.8 194.6 181
168 153.1 137.7 124.3 110.7 92.4 74.3 61.1 50.5 40.2
29.5 18.3 8.5 2.4 0 0 0
364.2 310.7 267.4 231.4 209.1 199.5 196.4 196 194.9 193.3
189.9 183.4 175.6 166.3 155.5 146.6 137.9 131.2 126.8 125
122.7 117.6 109.4 99.1 86.8 73.9 62 51.5 41.5 32.4
23.2 13 5.6 0.9 0 0 0
364.2 307.5 259.3 220 194 181.2 174.5 168.7 162.2 154.9
148.4 143.1 137.2 132.3 126.5 120.7 114.5 106.5 97.7 90.2
82.6 75.7 69.8 65 59.8 53.3 46 38.8 31 23.7
16.1 10.1 4.9 0.2 0 0 0
364.2 304.7 254.4 214 186.8 172.3 163.4 154.9 146.8 138.6
130.8 124.1 117.8 111.4 105.6 100 94 87.9 82.1 75.9
70.1 65 60.5 55.6 49.8 44.8 39 32.4 25 18.5
13.4 8 2.7 0 0 0 0
364.2 307.3 256 214.9 185.5 168.5 157.1 148.4 141 133.7
126.5 119.6 112.5 106.2 100.4 94.6 88.6 82.1 75.6 68.8
63.1 58.2 54 50.4 46.7 42.8 37.3 31.3 26.1 21.6
16.7 11.4 4.2 0 0 0 0
364.2 308.7 257.8 216.1 184.8 164.1 152 144.2 137.3 130.1
123.2 116.3 110.2 104.4 98.9 93.1 87.3 80.8 74.3 67.8
62 57.8 54.4 51.5 48 43.3 37 31.7 27.7 23.6
18.5 12.3 4.9 1.4 0 0 0
364.2 308.7 259.8 217.8 184.3 160.7 147.8 140.4 133.5 126.6
119 112.5 106.9 100.7 94.8 88.8 82.6 76.5 70.3 64.5
59.8 56.7 53.8 50.7 46 39.5 31.5 27.7 23.7 19.4
14.1 7.4 3.1 0.7 0 0 0
364.2 314.9 267.6 225.4 188.8 161.4 146.9 139.1 132.3 126.5
119.8 113.4 107.3 101.3 95.1 89.1 83 77 71.4 66.3
62.1 58.9 55.6 51.6 45.8 36.6 27.5 23.7 19.9 15.8
11.2 6.5 3.4 1.4 0.4 0 0
364.2 318.5 272.9 230.6 192.8 164 147.8 139.3 132.6 126.5
120.1 114 108 102 96.2 90.4 84.4 78.6 73.2 68.3
64.1 60.7 57.1 52.5 46.2 36.6 27.2 23.4 19.4 15.4
10.7 6.3 3.6 1.8 0.9 0 0
364.2 320 276.3 235.2 196.4 168.5 148.6 140.2 132.8 127.6
121.6 115.6 109.8 104 98.4 92.9 87.1 81.3 75.9 70.5
66.1 62.5 58.7 54.5 46.7 37.1 28.8 25.2 21 16.8
12 7.2 4.3 2.7 1.6 0.7 0
364.2 330.1 292.1 252.7 213.8 179.5 155.5 142 134.8 129
123.7 118.3 112.9 107.4 101.8 96.2 90.6 84.8 79.5 74.5
69.9 65.8 61.6 56.9 51.1 43.7 34.4 29.4 25 20.7
15.8 10 6.2 4 2.9 1.4 0
364.2 337.7 306.4 271.4 234.1 198.6 168.9 146.6 135.5 129
123.7 118.5 113.2 107.8 102.4 96.6 90.4 84.8 79.4 74.3
70.1 65.8 61.2 56.2 50.5 44.4 37.3 31.3 27 22.6
18.1 13 6.7 4 2.5 1.3 0
364.2 345 323 295.3 264.3 230.3 196.9 164.9 140.6 130.3
124.1 118.5 113.2 107.8 102 96.4 90.4 84.4 78.6 72.5
66.7 61.2 56.2 51.5 47.5 42.8 37 30.8 25 20.5
16.5 12.3 6.9 3.1 1.6 0.5 0
364.2 356.6 346.1 329.9 303.8 273.9 244 213.6 174.1 142.4
127.4 120.3 114.5 108.9 103.5 97.8 92 86.2 80.3 73.9
67.9 62 56.5 51.5 46.6 41.5 36.1 30.8 25 19
14.7 10.3 6.5 3.4 1.6 0.7 0
364.2 368.5 370.7 368.5 356 336.5 313.3 287.5 254.6 212
168 135.3 119.8 112.7 107.4 102.4 96.9 92.2 87.7 82.3
76.8 70.1 63.4 57.3 52.4 47.7 52.4 54.9 41.5 33.2
21.9 16.1 9.2 4.5 2.2 1.1 0
364.2 380.3 396.1 408.9 414 410 397.1 380.3 364.5 345.7
316.9 277.7 231.9 185.2 147.3 127.2 121.4 117 109.4 102.5
97.3 92.6 85.9 81 85.3 88.6 74.6 56.7 34.4 25.7
19.2 14 9.4 5.4 2.7 0.9 0
364.2 392.3 421.8 449.3 469.8 481.6 482.3 475.6 469.3 467.3
466 460.6 449.9 436.5 419.4 399.7 374.9 351.1 342.8 374
441.5 505.9 515.5 446.8 315.3 186.8 110.3 69.4 48 35.1
26.6 19.2 13 7.4 2.9 0.7 0
364.2 403.8 445.3 486.5 520.9 543 553.5 557.1 560.8 567.1
576.9 589.6 604.8 618.7 632.7 643.2 659.9 689.8 745.6 836.9
955.4 1083.8 1209.2 1305.6 1316.8 1226.4 1052.8 822.6 574.3 358.9
208.5 124.1 70.7 26.6 8.2 0.4 0
364.2 408 456 503.7 543.2 569.3 582.3 587.9 593.2 600.4
610.4 622.4 637.9 653.7 670.7 693.9 727.3 775.8 847.6 947
1079.1 1253.4 1491.1 1786.1 1976.3 1930.3 1789.1 1594.9 1385.3 1186.4
982.9 758.4 519.1 305.1 123.7 31.2 0
